---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2458-2.0_OM15069-2_ANTENNA_MODULE_JN5189_QFN40\PCB2458-2-311_3-00_OM15069-2.gbx' ----   Thu Jul 16 16:51:13 2020

D12   --> D100
D13   --> D101
D14   --> D102
D15   --> D103
D16   --> D104
D17   --> D105
D18   --> D106
D19   --> D107
D20   --> D108
-----------------------------------------------------------------


   ---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2458-2.0_OM15069-2_ANTENNA_MODULE_JN5189_QFN40\PCB2458-2-311_4-00_OM15069-2.gbx' ----   Thu Jul 16 16:51:13 2020

D10   --> D109
D12   --> D110
D15   --> D111
D13   --> D112
D11   --> D113
D14   --> D114
D16   --> D115
D17   --> D116
D18   --> D117
D19   --> D118
D20   --> D119
D21   --> D120
D22   --> D121
D23   --> D122
-----------------------------------------------------------------


   ---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2458-2.0_OM15069-2_ANTENNA_MODULE_JN5189_QFN40\PCB2458-2-312_1-00_OM15069-2.gbx' ----   Thu Jul 16 16:51:13 2020

D15   --> D123
D14   --> D124
D13   --> D125
D10   --> D126
D22   --> D127
D16   --> D128
D20   --> D129
D11   --> D130
D24   --> D131
D18   --> D132
D12   --> D133
D19   --> D134
D23   --> D135
D21   --> D136
D17   --> D137
-----------------------------------------------------------------


   ---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2458-2.0_OM15069-2_ANTENNA_MODULE_JN5189_QFN40\PCB2458-2-312_2-00_OM15069-2.gbx' ----   Thu Jul 16 16:51:13 2020

D10   --> D138
D14   --> D139
D12   --> D140
D11   --> D141
D13   --> D142
D15   --> D143
D16   --> D144
D17   --> D145
D18   --> D146
D19   --> D147
D20   --> D148
-----------------------------------------------------------------


   ---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2458-2.0_OM15069-2_ANTENNA_MODULE_JN5189_QFN40\PCB2458-2-313-00_OM15069-2.gbx' ----   Thu Jul 16 16:51:13 2020

D10   --> D149
D11   --> D150
D12   --> D151
D13   --> D152
D14   --> D153
D15   --> D154
D16   --> D155
-----------------------------------------------------------------


   ---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2458-2.0_OM15069-2_ANTENNA_MODULE_JN5189_QFN40\PCB2458-2-380-00_OM15069-2.gbx' ----   Thu Jul 16 16:51:13 2020

D10   --> D156
D11   --> D157
D12   --> D158
D13   --> D159
D14   --> D160
D15   --> D161
D16   --> D162
D17   --> D163
D18   --> D164
D19   --> D165
-----------------------------------------------------------------


   ---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2458-2.0_OM15069-2_ANTENNA_MODULE_JN5189_QFN40\PCB2458-2-435-00_OM15069-2.gbx' ----   Thu Jul 16 16:51:13 2020

D14   --> D166
D22   --> D167
D12   --> D168
D11   --> D169
D23   --> D170
D25   --> D171
D17   --> D172
D10   --> D173
D26   --> D174
D24   --> D175
D20   --> D176
D16   --> D177
D13   --> D178
D21   --> D179
D18   --> D180
D19   --> D181
D15   --> D182
D27   --> D183
D28   --> D184
D29   --> D185
D30   --> D186
D31   --> D187
D32   --> D188
-----------------------------------------------------------------


   ---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2458-2.0_OM15069-2_ANTENNA_MODULE_JN5189_QFN40\PCB2458-2-PCB2550-0-300-00-00_OM15069-2.gbx' ----   Thu Jul 16 16:51:16 2020

D12   --> D189
D13   --> D190
D10   --> D191
D11   --> D192
D14   --> D193
D15   --> D194
-----------------------------------------------------------------


   ---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2458-2.0_OM15069-2_ANTENNA_MODULE_JN5189_QFN40\PCB2458-2-PCB2550-0-400-00-00_OM15069-2.gbx' ----   Thu Jul 16 16:51:16 2020

D24   --> D195
D22   --> D196
D30   --> D197
D27   --> D198
D18   --> D199
D12   --> D200
D28   --> D201
D25   --> D202
D15   --> D203
D11   --> D204
D21   --> D205
D26   --> D206
D17   --> D207
D10   --> D208
D16   --> D209
D13   --> D210
D14   --> D211
D29   --> D212
D23   --> D213
D19   --> D214
D20   --> D215
D31   --> D216
D32   --> D217
D33   --> D218
D34   --> D219
D35   --> D220
D36   --> D221
-----------------------------------------------------------------


   ---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2458-2.0_OM15069-2_ANTENNA_MODULE_JN5189_QFN40\PCB2458-2-311_1-00_OM15069-2.gbx' ----   Thu Jul 16 16:51:16 2020

D17   --> D222
D30   --> D223
D10   --> D224
D15   --> D225
D14   --> D226
D12   --> D227
D31   --> D228
D24   --> D229
D23   --> D230
D25   --> D231
D33   --> D232
D20   --> D233
D13   --> D234
D34   --> D235
D32   --> D236
D21   --> D237
D27   --> D238
D19   --> D239
D16   --> D240
D29   --> D241
D28   --> D242
D22   --> D243
D26   --> D244
D18   --> D245
D35   --> D246
D36   --> D247
D37   --> D248
D38   --> D249
-----------------------------------------------------------------